IESNA:LM-63-2002
[TEST]P1059156
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S1165D940-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 3 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2624
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1493.5 1476.8 1444.7 1404.8 1361.1 1309.7 1255.7 1196.6 1136.2 1073.2
1011.5 944.7 877.8 808.4 739 665.8 596.4 524.4 455 404.9
371.4 338 307.2 273.8 246.8 219.8 194.1 170.9 147.8 126
105.4 86.1 66.8 48.8 32.1 15.4 0
1493.5 1497.3 1470.4 1433.1 1390.7 1341.8 1290.4 1233.9 1176 1114.3
1050.1 984.5 917.7 849.6 778.9 709.5 637.5 566.8 494.8 430.6
381.7 345.7 313.6 280.2 251.9 227.5 205.6 182.5 159.4 138.8
115.7 93.8 72 51.4 33.4 21.8 0
1493.5 1483.2 1465.2 1434.4 1399.7 1361.1 1317.4 1268.6 1215.9 1155.5
1087.3 1016.7 948.5 877.8 809.7 740.3 674.8 609.2 551.4 496.1
442.1 386.9 336.7 299.5 267.3 235.2 204.4 176.1 150.4 124.7
101.5 81 61.7 45 34.7 21.8 0
1493.5 1484.5 1475.5 1458.8 1436.9 1407.4 1374 1329 1272.4 1210.7
1146.5 1082.2 1016.7 948.5 881.7 821.3 759.6 696.6 631.1 563
501.3 440.9 381.7 325.2 271.2 226.2 192.8 164.5 138.8 114.4
93.8 74.5 57.8 47.6 36 20.6 0
1493.5 1488.4 1488.4 1479.4 1462.6 1440.8 1416.4 1372.7 1322.6 1266
1205.6 1143.9 1080.9 1015.4 955 893.3 827.7 759.6 685.1 614.4
543.7 473 402.3 336.7 268.6 222.4 190.2 160.7 135 111.8
90 72 56.6 46.3 32.1 16.7 0
